Monitoring end positions

Reliably checking travel of machine shafts

The solution

Whoever would like to check the travel of machine shafts has two options: Classic with BNS mechanical position switches according to the principle of normally closed contacts connected in series or contactlessly with BES inductive sensors.

With our incremental BML magnetic encoder, the sensor signals are sometimes also used for reference point runs.

The features

  • Classically or contactlessly check travel of machine shafts
  • Use of the sensor signals for the reference point travel with an incremental magnetic encoder
Metal machining, commissioning of machine controllers
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.