Energy, oil and gas extraction
Energy, oil and gas extraction

Precise and explosion-proof solutions for tough conditions

Ever-dwindling resources require ever better, more effective technology for extracting fossil fuels. With highly robust, completely accurate and low-maintenance sensors, Balluff offers you precisely the products and solutions you need for oil and gas extraction in rough conditions. Supplied of course with reliable explosion protection with numerous international approvals.

Application examples

  • Explosion protection for control and shutoff valves

    Reliably protect your systems from explosion hazards

    The solution

    Control and shutoff valves are used in many areas of oil and gas extraction, in refineries and in petrochemical plants. Here, they not only need to be protected against harsh environmental conditions, but also against explosion hazards. Explosion protection has the highest priority in this environment. Balluff has the ideal solution for every application: Our certified BTL magnetostrictive linear position sensors have numerous international approvals and are extremely reliable.

    The features

    • High reliability
    • with IECex, ATEX, NEC 500/505 and many additional international approvals
    Energy, oil/gas extraction, explosion protection for control and shutoff valves
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitoring oil pumps

    High-precision position measurements for your oil pumps

    The solution

    After tapping an oil field, discharge pumps do most of their work entirely autonomously. However, the pump parameters need to be monitored continuously by sensors and automated remote systems. Our BTL magnetostrictive linear position sensors guarantee totally reliable and high-precision position measurement under tough conditions directly on the pump, and directly allow conclusions to be drawn about the conditions in the pumping system.

    The features

    • Particularly durable thanks to robust design
    • Highly precise measurement of path and position
    Energy, oil/gas extraction, monitoring oil pumps
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Align oil pumps

    Precisely position your oil pumps

    The solution

    Oil pumps have to be placed precisely over the borehole so that loads and wear are minimised as much as possible. Our BSI inclination sensors provide optimum conditions in rough outdoor environments: Their analog angle values make it possible for you to position the pumps with the utmost precision.

    The features

    • High protection class IP67 makes them suitable for use in rough conditions
    • Precise, absolute angle measurement
    • Compact housing
    Energy, oil/gas extraction, aligning oil pumps
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Bohrerposition sicherstellen

    Die gewünschte Bohrtiefe gewährleisten

    Die Lösung

    Immer wissen, wo der Bohrer steht: Bei der Suche nach neuen Rohstoffvorkommen werden mit fahrbaren Bohrern Bodenproben entnommen, um potenzielle Lagerstätten zu bestätigen. Magnetostriktive Positionsmesssysteme BTL PF sorgen zuverlässig für die richtige Bohrtiefe.

    Die Besonderheiten

    • platzsparend an mobilen Maschinen durch flache Bauform
    • robustes Profilgehäuse
    • verschleißfrei, da berührungslos mit bis zu 15 mm Abstand vom Positionsgeber zum Wegaufnehmer
    Bohrerposition sicherstellen
    Passende Produkte finden Download

    Industrie-Team

    Haben Sie Fragen oder wünschen eine Beratung? Unsere Industrie-Team freut sich auf Ihre Anfrage.