Gießerei - Aus einem Guss
Gießerei - Aus einem Guss

Lengthy temperature loads and short-time maximum temperatures as well as shock and vibration can, in foundries and forges result in significant performance reduction or even complete failure of the sensors.

Balluff sensors are specifically designed for high temperatures. They are also available with heat-resistant accessories. Our products are HALT tested to ensure long service life. This means we are able to offer long-term, stable solutions.

Our sensors minimize spare part requirements, reduce downtimes and substantially lower your costs.

Application examples

 

 

  • Contactless transmittion of power and data on interchangeable grippers

    Contactless transmittion of power and data on interchangeable grippers

    The solution

    Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents.

    Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

    The features

    • Maintenance-free transmission without mechanical wear or cable breaks
    • Simplest installation via plug-and-play
    • Short setup times thanks to automated gripper changing
    • Increase in function queries, even in previously inaccessible places
    • Simple network connection with IO-Link
    Contactless transmittion of power and data on interchangeable grippers
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitoring the filling height of hot foundry waste

    Monitoring the filling height of hot foundry waste

    The solution

    By monitoring the fill height of the waste bins with photoelectric sensors you ensure that they are not overloaded and no hot casting material can fall onto the transport belt.

    Sensors that are subjected to high temperatures come in special protective housings. This increases their service life. At permanently high temperatures up to +160 °C optional water cooling ensures reliable sensor function.

    The features

    • Mechanically stable
    • Chemical and temperature resistant
    • Long service life, reduced maintenance costs
    • Glass versions suitable for ATEX Zone 22
    Monitoring the filling height of hot foundry waste
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Scanning the slider on casting molds

    Scanning the slider on casting molds

    The solution

    When solidified castings are pressed out of the mold, the slides must be in the end position. To prevent costly repairs, functional sensors are often replaced out of preventive considerations.

    Balluff gives you a long-life and reliable solution: mechanical limit switches rated up to +180 °C with silicon protective tube. You reduce time-consuming failures to a minimum. And at the same time reduce setup times and save money.

    The features

    • Rugged, compact housing
    • Continuous temperature rated to +150 °C, for 10 h/d up to +180 °C
    • Fiberglass reinforced silicon protective tube: resistant to weld and metal splatter up to +1200 °C
    Scanning the slider on casting molds
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitoring the opening positions of furnaces

    Monitoring the opening positions of furnaces

    The solution

    With our inclination sensors you reliably monitor coverage of the melting oven at all times: both when filling the ovens with raw material and when dumping the melt.

    Using a non-contacting, absolute measuring principle, the inclination sensors detect the angle of moving machine members directly and ensure their correct position. The sensors stand out with their ease of installation and high accuracy. Using an analog switching device, you can also set switchpoints.

    The features

    • Centering function (calibration) for positioning as desired
    • Large angle range of ±90°
    • Precise regulation of processes with high accuracy of 0.8°
    • For harsh conditions, extended temperature range –20…+85 °C
    Monitoring the opening positions of furnaces
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitoring level in sand bunkers

    Monitoring level in sand bunkers

    The solution

    Ultrasonic sensors from Balluff provide contactless measurement of the levels of sand bunkers in the foundry and do it continuously over a detection range of up to 6 m. They remain unaffected by dust or contamination.

    The fill level output can either be an analog signal or a two switching signal output as min./max. value.

    The features

    • Non-contact, continuous measurement
    • Reliable in critical environmental conditions such as dust and impurities
    • Extreme precision with high resolution and no blind zones
    • Independent of material and color
    Monitoring level in sand bunkers
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Checking end position on pneumatic cylinders

    Checking end position on pneumatic cylinders

    The solution

    Bring on the heat, dust and aggressive media – in the harsh conditions of the foundry our magnetic field sensors check whether the robot is correctly gripping the workpiece. They do this by detecting the piston position of the pneumatic cylinder.

    Our small, light IO-Link sensor hubs are especially economical for passing the many sensor signals from the gripper to the controller. The sensor hubs only require unshielded 3-conductor standard or temperature rated PTFE cables.

    The features

    • Extremely compact form factors for versatile utilization
    • Very precise, reliable switching behavior
    • Cost-effective with IO-Link: connect instead of running cable
    • Fast sensor replacement and rapid startup for the highest machine up-time
    Checking end position on pneumatic cylinders
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.