Durable and stable thanks to heat resistance
Foundries and forges have to battle long-lasting thermal loads as well as short high-temperature peaks. These thermal loads can lead to a significant reduction in performance or even to a complete failure of the sensors.
Our sensors are specifically designed for high temperatures, with optional heat-resistant accessories.
Balluff sensors are HALT tested, therefore particularly durable and perfectly suitable as a stable and lasting solution. This means that sensors and special accessories have to be replaced less often. The need for spare parts is minimized. Downtimes are shortened, and therefore the costs are reduced in the long term.

Sensors for high temperatures in casting