Product Identification with RFID
Product Identification with RFID

Reliably track parts with Industrial RFID

In addition to tool identification, Industrial RFID systems from Balluff also offer significant advantages in unbroken documentation and automation of the entire manufacturing process.

Parts can easily be traced in the machining process or assembly process. This is because every processing or assembly step is recorded on the data carrier. This is the only way that maximum process reliability and quality can be guaranteed through traceability.

In addition, you can precisely monitor work steps that directly precede or follow the production process, and use them for optimized resource management. With Industrial RFID from Balluff you can create transparency and reduce your costs.

These products help you achieve unbroken documentation

  • 90° angled data carrier

    Data carrier for large assembly systems with many shunt points

    The data of this data carrier is available on two sides offset by 90°. As a result, workpiece carriers no longer have to be rotated for reading and writing. They are particularly well suited for large assembly systems with many shunt points.

    With our 90° angled data carriers, you will give yourself new possibilities and save time.

    The features

    • Data on two sides offset by 90°
    • For large assembly systems with many shunt points
    • Save time
    Data carrier for large assembly systems

  • Databolt

    Databolts for parts tracking in harsh environments

    With their rugged design, databolts from Balluff enable parts tracking in production processes where coolants or chips are present in significant quantities. They can also be used in washing facilities and vacuum dryers.

    The features

    • Ideal for harsh environments
    • Assured parts tracking in manufacturing process with difficult conditions

    Databolts for parts tracking in harsh environments

  • In all environments - even on metal

    High-performance, even on metal

    The industrial-grade BIS M read/write head from Balluff ensures 100% quality and consistent error prevention, even on metal. It delivers consistent high performance in any environment and regardless of the substrate material. The small form factor handles large quantities of data with ease. And at long range.

    The features

    • Quality and consistent error prevention, even on metal
    • High-performance and reliable in any environment, regardless of the substrate material
    • Compact design
    • Long range
    • Unlimited, fast communication thanks to unlimited read/write cycles
    • Optimum production security
    The industrial-grade BIS M read/write head in all environments, even on metal

  • Pallet identification

    Absolutely reliable pallet identification in any environment

    The large variety of models in the Industrial RFID system from Balluff makes pallet identification absolutely reliable in any environment.

    The systems make considerable contributions to the improvement of automation, the avoidance of disruptions and process-oriented quality assurance.

    The features

    • Reliable pallet identification in any environment
    • Improved automation
    • Process-oriented quality assurance
    • Avoidance of disruptions
    Reliable pallet identification in any environment