Detect both speed and rotation direction

Detect both speed and rotation direction

Detect both speed and rotation direction

The solution

With inductive standard sensors you can detect the speeds of shafts in plant engineering. Two sensors are all you need to detect speed and rotation direction.

The features

  • Simple installation: generous switching distance
  • Reliable operation: extended temperature range down to –40 °C
  • High equipment uptime: non-contact detection
  • No additional protection measures required: insensitive to contamination
Detect both speed and rotation direction
Downloads
> Solutions for Drive Technology (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.