Monitoring press parallelism of particleboard systems

Monitoring press parallelism of particleboard systems

Optimum results in the production of particleboards

The solution

High ambient temperatures are not an issue for our BTL magnetostrictive linear position sensors: The cylinders (up to 60) always ensure an optimal result in particleboard systems, even in the upper temperature range. Our BTL magnetostrictive linear position sensors, which are integrated in the hydraulic cylinders, monitor the closing height and parallelism of the press. And they ensure that the dimensions of the processed particleboards are realized with reliability and precision.

The features

  • Explosion protected
  • Extended temperature range
  • Can be installed in the cylinders
Monitoring press parallelism of particleboard systems
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.