Positioning bridges weighing multiple tons

Positioning bridges weighing multiple tons

Exact positioning with heavy-duty cylinders

The solution

When building bridges, special heavy-duty cylinders carry out horizontal feed and vertical lifting motions to move the bridge elements, which weigh several tons. The synchronous positioning with millimeter precision of bridge elements weighing several tons is undertaken by our BTL rod CD magnetostrictive linear position sensor, which is installed in the pressure range of heavy-duty and high-pressure cylinders.

The features

  • For pressures up to 1000 bar
  • Resolution down to 1 µm for synchronous positioning with millimeter precision
  • Ex area zone 2; non-incendive "nA"
Positioning bridges weighing multiple tons
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.