BIS C industrial RFID systems in LF (low frequency) or BIS M in HF (high frequency) ensure that the correct tool data (number, diameter, length, number of cutting edges, ...) are made available to the CNC controller in milling machines and machining centers.
Reliably identified and transferred, these parameters are the basis for optimized, high-quality tool management including downtime monitoring.