Matching and tracking workpieces

Matching and tracking workpieces

Next to no setup time required and continuously producing machines using HF system with RFID

The solution

Pallet systems with automatic external loading and unloading of workpieces reduce internal setup times to nearly zero so that the machine can produce continuously.

Our BIS M 13.56-MHz HF system has established itself as the standard for reliable assignment and tracking with RFID. The system reads and writes key data storage media coded on both sides as well as databolts attached directly to the palette or the workpiece.

The features

  • Setup times nearly equal to zero – machine can continuously produce
  • Reliable assignment and tracking with RFID
  • Read and write key data storage media coded on both sides and databolts attached to the pallet/workpiece
Metal machining, optimized tool asset management
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.