Contactless transmittion of power and data on interchangeable grippers

Contactless transmittion of power and data on interchangeable grippers

Contactless transmittion of power and data on interchangeable grippers

The solution

Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents.

Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

The features

  • Maintenance-free transmission without mechanical wear or cable breaks
  • Simplest installation via plug-and-play
  • Short setup times thanks to automated gripper changing
  • Increase in function queries, even in previously inaccessible places
  • Simple network connection with IO-Link
Contactless transmittion of power and data on interchangeable grippers
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.