Monitoring the filling height of hot foundry waste

Monitoring the filling height of hot foundry waste

Monitoring the filling height of hot foundry waste

The solution

By monitoring the fill height of the waste bins with photoelectric sensors you ensure that they are not overloaded and no hot casting material can fall onto the transport belt.

Sensors that are subjected to high temperatures come in special protective housings. This increases their service life. At permanently high temperatures up to +160 °C optional water cooling ensures reliable sensor function.

The features

  • Mechanically stable
  • Chemical and temperature resistant
  • Long service life, reduced maintenance costs
  • Glass versions suitable for ATEX Zone 22
Monitoring the filling height of hot foundry waste
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.