Wafer presence check

Wafer presence check

Two reliable variants for presence checking

The solution – variant 1

Our BCS capacitive sensors have a very compact installation height of 2.5 mm with a diameter of 18 mm. This makes it possible to perfectly integrate them. Long-distance adjustment is possible thanks to the external amplifier.

The features

  • Very compact installation height (2.5 mm, 18 mm diameter)
  • Highly flexible, 3-wire single-ended cordset
  • Stainless steel disk, sensing surface made of PTFE
  • Simple long-distance adjustment thanks to external amplifier

The solution – variant 2

Our BOH optoelectronic sensors have an extremely compact installation height of only 1.7 mm. They can be integrated perfectly. And can easily be adjusted from a distance via an external amplifier.

The features

  • Very compact installation height (1.7 mm)
  • Highly flexible, 3-wire single-ended cordset
  • Stainless steel housing
  • Infrared light
  • Vacuum-compatible
  • Simple long-distance adjustment thanks to external amplifier
Wafer presence check
Download
> Solutions for the Semiconductor Industry
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.