For all movements at the coke oven battery

For all movements at the coke oven battery

For all movements at the coke oven battery

The solution

Would you like to enjoy the benefits of non-contact travel measurement even in high ambient temperatures? Then we recommend our BTL magnetostrictive linear position sensor rated for up to 100 °C. From its protected position in the hydraulic cylinder, it controls all movements at the coke oven battery.

The features

  • Rugged metal housing with IP67
  • Can be equipped with PTFE cable up to 200 °C
For all movements at the coke oven battery
Download
> Solutions for the steel and metallurgical industry (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.