Reliable object detection at very high ambient temperatures
Our expanded portfolio of inductive high temperature-rated sensors provides you with many options for reliable and non-contact object detection and positioning at very high ambient temperatures. Depending on the version, these sensors withstand temperatures up to 230°C.
Another plus: to reliably handle a variety of installation conditions, new versions are available in M8, M18, M30 and multiple block-style housings.
The sensors are also simple to install and use with uniform standardized connections, cable versions and matching accessories such as high temperature cables.