Start Accessories Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Fastening Technology Fastening Technology Lights for vision systems and machines Mechanical Protection Reflectors, Fibers, Optics Signal Converters and Communication Adapters Proximity sensor mounts with positive stops Brackets for Condition Monitoring Sensors Brackets for Human Machine Interfaces Brackets for RFID systems Brackets for safety sensors and devices Brackets for vision sensors, SmartCameras and lights Flexible mounting system Nuts Proximity sensor mounts with positive stops Prox sensor mounts without positive stops Universal brackets Order code: BAM0310 BAM MC-XA-023-D08,0-4-FS/W Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BAM0310 - BAM MC-XA-023-D08,0-4-FS/W {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV327004') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV327004') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Our mounting clamps with a positive stop provide secure protection, positioning and attachment all in one. They are distinguished by simple installation and robust construction. Sensor replacement is fast and easy – without readjustment.You can choose between various sizes and versions such as brass, stainless steel, even with PTFE coating. Key features Use for sensors M08x1, for sensors Ø8 mm, fastening length 28mm and longer Dimension Ø 19.5 x 28 mm Mounting Screws, clamps Additional features Weld immune Downloads Data sheet PDF Download CAD models BAM0310 - BAM MC-XA-023-D08,0-4-FS/W Product View Download 0.01 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}