Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Single-Ended Cordsets Order code: BCC0JMF BCC W323-0000-10-001-SW0434-020 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC0JMF - BCC W323-0000-10-001-SW0434-020 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV440181') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV440181') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Choose the right connection for reliable transmission of signals, data and power in your application. Various cable types and plug connectors are available. Key features Connection M8x1-Female, right-angle, 3-pin, A-coded Cable Silicone welding spark resistant black, 2.00 m Number of conductors 4 Conductor cross-section 0.34 mm² Cable temperature, fixed routing -40...200 °C Cable temperature, flexible routing -25...200 °C Operating voltage Ub 60 VDC / 60 VAC Rated current (40 °C) 4.0 A IP rating IP65 Approval/Conformity CE, cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC0JMF - BCC W323-0000-10-001-SW0434-020 Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.03 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}