Start Sensors Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Pressure sensors Capacitive sensors Condition Monitoring sensors Flow sensors Inclination sensors Inductive sensors Magnetically coded sensors Magnetic field sensors Magnetostrictive sensors Mechanical cam switches Photoelectric sensors Pressure sensors Temperature sensors Ultrasonic sensors Pressure sensors without display Front flush pressure sensors Pressure sensors with display Pressure sensors without display Order code: BSP00L0 BSP B400-HV004-A04A1A-S4 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BSP00L0 - BSP B400-HV004-A04A1A-S4 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV147452') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV147452') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Key features Measuring range 0...400 bar Accuracy ±0.5 % FSO BFSL Overload pressure 1200 bar Burst pressure 1500.00 bar Operating voltage Ub 14...30 VDC Analog output Analog, voltage 0…10 V Connection Connector, M12x1-Male, 4-pin Process connection G 1/2" (DIN 3852) Process connection material Stainless steel (1.4571) Gasket, material without, welded Housing material Stainless steel (1.4301) Media temperature -40...125 °C Ambient temperature -40...85 °C IP rating IP67 Approval/Conformity CE, cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BSP00L0 - BSP B400-HV004-A04A1A-S4 MTTF Certificate PDF Download Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.44 MB Download 0.44 MB Supplement BSP..TRANSMITTER German, English, Spanish, French, Italian - 1.39 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}