Connectivity > Terminating Resistors
Terminating Resistors

Terminating resistors matched to your bus system

At Balluff you will always find the right terminating resistor. This is because we offer terminating resistors for all standard commercial bus systems – Profibus, Devicenet and CC-Link. Our broad product range includes both standard and custom components.

Available in various form factors or molded versions. All products are best suited for rugged use in the industrial environment. Rugged, noise-resistant and extremely reliable, they contribute to the high production quality of your systems.

Features

  • Robust, immune to faults
  • Resistant to shocks and vibration
  • Industrial grade
  • IP67, optionally IP68
  • High-quality materials
  • Reliable
  • Various designs
  • Suitable for all standard commercially available field bus systems
  • Supports high manufacturing quality