Industrial Networking

Networks with IO-Link optimize the exchange of information

The requirements for industrial networks are extensive and diverse. Increasingly higher data volumes and complex communication require powerful and reliable components that are capable of transporting information across all levels.

This is especially true if high protection types, robustness, use at high temperatures or special interfaces and connections for maximum security are needed.

The intelligent combination of powerful industrial networks with the IO-Link communications standard enables reliable and flexible information exchange under the most diverse areas of application.

I/O blocks

I/O blocks

Reliable signal transmission, even under extreme conditions.

Inductive couplers

Inductive couplers

Efficient communication without fixed wiring.

Memory modules

Memory modules

Logging and saving various parameters

Network blocks

Network blocks

Field bus and network technologies of the future

Network switches

Network switches

Efficient network design with Ethernet switch technology.