Mounting technology
Mounting technology

Versatile and flexible mounting solutions

With our assembly systems and brackets, you can adapt the sensors and equipment to your particular task.

Simple to install and adjust, these provide an exact positioning in addition to attachment –, even under difficult conditions. Balluff mounting solutions are distinguished by high-quality materials and exact specifications.

The most important benefits

  • Flexible and versatile
  • Compatible and universal
  • Excellent price/performance ratio

Product families

  • Proximity sensor mounts with positive stops

    Secure protection, positioning and attachment in one

    Our proximity sensor mounts with positive stops offer reliable protection, precise positioning, and attachment all in one. They are distinguished by easy installation and sturdy design. Different sizes from M5 to M30 are available in different versions, such as steel and stainless steel.

    Features

    • Economical and reliable
    • Assembly and protection combined
    • Sensor replacement made fast and easy with fixed stops and no readjustment necessary
    • Flush and non-flush versions
    • Also tool-free versions
    Proximity sensor mounts with positive stops
  • Universal brackets

    Precise universal brackets for any application

    Our universal brackets can be combined with the BMS assembly system. We offer you the choice between cylindrical (M8 to M36) and cuboid designs. The universal brackets are available in many different sizes, configurations, and materials, such as stainless steel, galvanized steel, anodized aluminum or wear-resistant, oil-resistant plastic.

    The high-quality universal brackets are designed and tested for Balluff. They are distinguished by precision and long service life.

    Features

    • Fast and easy to use
    • Flexible and application-appropriate in use
    • Optimal price/performance ratio
    Universal brackets
  • Flexible mounting system

    Individually configurable assembly system

    Our flexible mounting system is robust, universally employed and easy to install. It is made of a base bracket, assembly rods, cross ties and linkage pieces. Choose from a broad range of sensor and reflector rackets to find the right solution for your application.

    The flexible mounting system is available in different versions: anodized aluminum, chrome plated zinc, stainless steel or high-quality plastic.

    Features

    • Long-lasting and economical
    • Easy installation
    • Individually configurable and adjustable
    • Available as a set and in a case
    • Assembles on baseplates and all standard profiles
    Flexible mounting system
  • Nuts

    For the precise and secure installation of sensors

    Our robust nuts, available in nickel-plated brass, stainless steel or plastic, have a long proven track record as a standard mounting for sensors. They are suitable for all common cylindrical designs, provide you with high quality at the best price, and ensure easy, precise, and safe integration of sensors into your equipment.

    Features

    • Economical high-quality standard mounting option
    • For M05, M08, M12, M18 and M30 cylindrical sensors
    • Made of stainless steel, metal or plastic
    • Can also be used as replacement parts
    Nuts
  • Brackets for vision sensors, SmartCameras and lights

    Brackets to easily install and perfectly position machine vision devices

    Balluff vision sensors, SmartCameras and lights are available with high-quality brackets and holding systems. These are designed and tested specifically for use with our machine vision devices so that you can position them ideally in your application.

    The sensor brackets can be combined with the BMS flexible mounting system. They are distinguished by precision construction and a long service life.

    Features

    • Designed and tested specifically for Balluff vision sensors, SmartCameras and lights
    • Can be combined with the BMS flexible mounting system
    • Precise and durable
    • For optimal positioning in machine vision applications
    Brackets for vision sensors, SmartCameras and lights
  • Brackets for RFID systems

    Custom tailored brackets for Balluff RFID products

    RFID systems need to be positioned perfectly and held securely. This is what brackets from Balluff ensure.

    They are designed and tested for Balluff RFID systems and components. They feature precision, rugged construction, and long service life.

    These high-quality brackets are easy to install. Various components mean you can integrate them perfectly into your system.

    Features

    • Simple installation and rugged construction
    • Various versions
    • Precise, durable and rugged
    • Designed and tested for Balluff RFID systems and components
    Brackets for RFID systems
  • Brackets for Human Machine Interfaces

    Human Machine Interface brackets, compatible with the BMS flexible mounting system

    Balluff brackets hold our SmartLight stack lights, SmartLight indicators, and displays securely and allow you to position them exactly. They are quick and easy to install.

    These high-quality bracketsfeature rugged construction and are designed and tested for Balluff devices. The brackets for Human Machine Interfaces are compatible with Balluff’s BMS flexible mounting system.

    Features

    • Flexible positioning and ease of mounting in one accessory
    • Simple installation and rugged construction
    • Can be combined with the BMS flexible mounting system
    • Can be integrated on machine and in assembly lines
    • High-quality, compact brackets designed for Balluff devices
    Brackets for Human Machine Interfaces
  • Brackets for safety sensors and devices

    Secure installation, essential for machine safety

    Our fasteners for safety sensors and devices offer mounting and positioning in one part. They offer easy installation and fit exactly. This makes them compatible with a vast range of requirements and conditions.

    Balluff safety brackets are designed and tested for our sensors. They are built to be especially rugged and durable.

    Features

    • Precise positioning and easy mounting in one accessory
    • Simple installation and rugged construction
    • Designed and tested for Balluff solutions
    • Precise and durable
    Brackets for safety
  • Brackets for condition monitoring sensors

    Great flexibility – position sensors simply and accurately

    The magnetic brackets for our condition monitoring sensors make them simple to install, offering great flexibility in accurately positioning the sensors. The brackets are easy to install without the need to drill holes or prepare the mounting surface in any other way. Using these high quality brackets you can test Balluff condition monitoring sensors in your application.

    Features

    • High-quality, compact brackets, designed for Balluff condition monitoring sensors
    • Flexible positioning and ease of mounting in one accessory
    • Magnet for ease of installation
    • No mechanical preparation of the mounting surface necessary
    • Optimal heat transfer for temperature measurement
    Brackets for condition monitoring sensors