Maximum ruggedness at high temperatures
With an especially wide product range of robust bulk cables, Balluff will meet your individual requirements. Our bulk cables are best suited for use in welding applications because they tolerate high temperatures, being resistant of up to 800 °C for brief periods. Even flying sparks and metal spatters cannot harm them. Our bulk cables can be used for a long time, because they are robust enought to withstand mechanical wear and impacts.
Features
- Especially wide product range
- Perfectly suited for welding applications
- Robust resistance to high temperatures (up to 800 °C for brief periods)
- Protected against mechanical influences, flying sparks and metal spatters, mechanical wear, and impacts