Customer-specific solutions
Customer-specific solutions

Custom products made to measure – from preassembly to engineering services.

All sensors, systems and accessory products from Balluff can be adapted and individually redesigned for your specific needs. The foundation for this is a fast feasibility assessment in which we precisely identify and evaluate your needs. Based on this, you decide whether you want to use a standard product or a custom fabrication.

Our offerings extend from simple housing modifications to engineering integration and preassembly to complex programming. With the optimal solution for your application. Your commissioning is made faster through preassembled products matched to the application and you can avoid test runs with fault-related breakdowns. This way you increase the efficiency of your installation.

The most important benefits

  • Quick and transparent feasibility assessment
  • Optimal solution for your application
  • Competitive advantages through maximum efficiency
  • Express displacement sensor production

    Highest system availability using same-day delivery

    We can make our BTL Micropulse displacement sensors available to you in record time: Within 24 hours from receipt of your order, our sensor is produced for you. Naturally with proven Balluff quality. If you order before 10:00 AM, we produce and send your displacement measuring system by 5:00 PM on the same day, by express upon request.

    Since not all types can be manufactured under express production, we ask that you consult with us in advance.

    Our Express Hotline: +49 7158 173-777.

    The most important benefits

    • Reduction in downtime and expense
    • Increased productivity and facility availability
  • Custom software user interface

    Optimize the use of industrial RFID with your customized user interface.

    The operation of your handheld devices is significantly easier if the user interface is custom-tailored for your application. Usability is greatly increased, for example, if each user receives only the data relevant to him/her.

    Our software engineers implement your specifications after detailed analysis and consultation to individually optimize the user interface for your application.

    With this, you always have all the relevant data at a glance and can more easily write to and read your data carriers on the go. At the same time, you focus your corporate identity in this medium as well and no longer need to resort to your own IT division.

  • Calibration of pressure sensors

    Reliable manufacturer calibration of your pressure sensors with the expertise of the manufacturer

    Regular calibration of pressure sensors is becoming increasingly important. On the one hand, for legal and technical reasons. On the other hand, for reasons of quality assurance. Use the manufacturer's expertise: We test and calibrate your pressure sensors directly in the factory.

    Once per year—to maintain quality standards. You receive a bilingual certificate of the factory calibration for measuring ranges from -1 to 600 bar for your records. Thus you remain on the safe side, guaranteed.

    The most important benefits

    • 5-point factory calibration directly at the manufacturer
    • Includes certificate
    • Consistently high process quality
  • Custom RFID data carriers

    Faster installation and more comfort with preprogrammed RFID data carriers.

    If only reading will be done on the assembly line or only small goods containers are to be identified, it is often sufficient to write a consecutive number or a specific code on the data carrier.

    We are happy to take on this programming task for you. You then receive already-written LF, HF or UHF data carriers from the factory which are immediately ready to use. And save lots of time in the course of operations. We only need your data, your preferred format and the section of the data carrier on which they should be stored.

    Use our service for more comfort and fast activation.

    The most important benefits

    • Cost-effective – no need to hold onto separate hardware for writing
    • Time-saving, since the writing-routine programming can be eliminated completely
    • Simple reorders with the same standards