Level monitoring for bottling
The solution
Stretch blow molding machinery are used in the beverage industry to produce bottles. The bottles can be filled immediately and transport distances eliminated. The high-precision SF fill level sensor from Balluff monitors levels in the filling process. The temperature can also be monitored.
Features
- Ecolab-certified, 3A approval, FDA- and EHEDG conformal
- Hygienic interface with the production environment
- Dynamic and precise
- Saves space by combining measured parameters (2 in 1)

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.