Reliable parts tracking in production and assembly
The solution
Our high-speed RFID system ensures tracking of the circulating stock of your automated assembly system. The flexible BIS V processor unit uses high-speed read/write heads to process large data quantities in the shortest possible time. These are 8 times faster than the global standard ISO 15693, so that the cycle times are reduced and yield rates are increased. In short, you can put full reliance on the system because, for quality assurance, it records the entire production process and stores all the data.
The features
- Space for all the information with matchlessly generous storage capacity up to 128 kB
- Decentralized data retention for the highest security
- Transparent – all the data available in real time
- Flexible – RFID and sensors can be combined using integrated IO-Link master

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.