Automatic tool detection on the adjusting device with integrated RFID unit
The solution
The tool setting device with integrated RFID read/write unit automatically detects the loaded tool based on the tool number. After that, it writes the measured actual tool parameters to the RFID chip on the tool holder.
The features
Automatically detect tool
Write actual tool parameters to RFID chip on the tool holder