Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Single-Ended Cordsets Order code: BCC06W0 BCC M41C-0000-2A-049-VX8C25-050 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC06W0 - BCC M41C-0000-2A-049-VX8C25-050 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV154672') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV154672') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Choose the right connection for reliable transmission of signals, data and power in your application. Various cable types and plug connectors are available. Key features Connection M12x1-Male, Straight, 12-pin, A-coded Cable PVC gray, 5.00 m, Drag chain compatible Number of conductors 12 Conductor cross-section 0.25 mm² Cable temperature, fixed routing -40...105 °C Cable temperature, flexible routing -5...105 °C Operating voltage Ub 30 VDC / 30 VAC Rated current (40 °C) 1.5 A IP rating IP67, IP68, IP69K Approval/Conformity CE, cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC06W0 - BCC M41C-0000-2A-049-VX8C25-050 Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.01 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}