Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Double-Ended Cordsets Order code: BCC0CMK BCC M414-M414-6D-366-EX64N9-060 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC0CMK - BCC M414-M414-6D-366-EX64N9-060 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV158527') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV158527') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you. Key features Cable TPE teal, 6 m, Drag chain compatible Connection 1 M12x1-Male, straight, 4-pin, D-coded Connection 2 M12x1-Male, straight, 4-pin, D-coded Interface EtherNet/IP Number of conductors 4 Cable temperature, flexible routing -40...105 °C Operating voltage Ub 250 VDC / 250 VAC Rated current (40 °C) 4.0 A IP rating IP67, IP68, IP69K/IP67, IP68, IP69K Approval/Conformity cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC0CMK - BCC M414-M414-6D-366-EX64N9-060 Disposal PDF Download Product Brief Industrial Ethernet Cables - M12 and RJ45 Configurations English (US) - 0.42 MB Product View Download 0.02 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}