BCC0H16 - BCC M414-0000-0000-U2067-016

Back
Images
  • {{'Datenblatt'|local}}

With our Y-splitters, you can collect, connect and split two signals in the field. Choose from different designs of robust and industry-grade splitters. For a fast and reliable connection.

  • Key features
    Connection 1
    M12x1-Male, straight, 4-pin, A-coded
    Connection 2
    open cable end
    Connection 3
    open cable end
    Operating voltage Ub
    250 VDC / 250 VAC
    Cable
    PUR black, 1.60 m, Drag chain compatible
    Rated current (40 °C)
    4.0 A
    Cable temperature, fixed routing
    -50...90 °C
    Cable temperature, flexible routing
    -25...90 °C
    IP rating
    IP67, IP68, IP69K
    Approval/Conformity
    EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Product View
    0.01 MB