Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Junction blocks Order code: BPI0094 BPI 8M4A4N-2K-B0-KPXB0-030 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BPI0094 - BPI 8M4A4N-2K-B0-KPXB0-030 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV159826') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV159826') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Junction blocks from Balluff connect sensors and actuators to the controller. They are especially well-suited for harsh conditions and are ideal if refrigerants and lubricants are used. Their fully encapsulated housing offers a high degree of protection and an outstanding resistance to shock and vibrations. Metal screw inserts ensure the fitting precision of the plug connectors. Key features Connection slots 8x M12x1-Female, 4-pin Power indicator LED green Switching function display 8x LED yellow Signal type NPN Cable PUR black, 3 m, Drag chain compatible Operating voltage Ub 10...30 VDC Output current max. 4 A Total current max. 8 A IP rating IP67 Downloads Data sheet PDF Download CAD models BPI0094 - BPI 8M4A4N-2K-B0-KPXB0-030 Disposal PDF Download Configuration/Installation/Assembly manual BPI _M4A4_-2K-B0-KPX__-__ English - 0.55 MB Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 23.42 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}