Detect the position of core pulls

Detect the position of core pulls

To optimally adjust core pulls our magnetic field sensors in the mini-format are ideal. They ensure that the core pull is at the required end position and they detect the position directly at the hydraulic block cylinder. Alternately, you can use high-temperature rated sensors.

Features

  • Designed for tight mounting locations
  • Can be fully integrated
  • Low weight
  • Wear-free position detection
  • Two teachable switching outputs via IO-Link for up to eight switchpoint
Detect the position of core pulls
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.