Continuously keep an eye on the fill level

Continuously keep an eye on the fill level

Our high-resolution ultrasonic sensors don't miss a thing: they reliably monitor the level of granulates and powders in silos. The continuous and contact-free measurement technology is virtually immune to dust and dirt. The fill level can be output as needed by an analog signal or with two switching signals as min/max values.

Features

  • Contact-free
  • Detects even the smallest objects
  • Cubic and cylindrical design
Continuously keep an eye on the fill level
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.