Inductive high temperature-rated sensors in a variety of form factors

Reliable object detection at very high ambient temperatures
Reliable object detection at very high ambient temperatures

Reliable object detection at very high ambient temperatures

Our expanded portfolio of inductive high temperature-rated sensors provides you with many options for reliable and non-contact object detection and positioning at very high ambient temperatures. Depending on the version, these sensors withstand temperatures up to 230°C.

Product finder

Another plus: to reliably handle a variety of installation conditions, new versions are available in M8, M18, M30 and multiple block-style housings.

The sensors are also simple to install and use with uniform standardized connections, cable versions and matching accessories such as high temperature cables.

Features

  • For ambient temperatures up to 230 °C
  • For various installation situations: M8 M18, M30 and multiple block-style form factors available
  • Standardized connection for quick installation and replacement
  • Sensors and matching accessories from a single source

Product brief

Contact

Contact

Oops, an error occurred! Code: 20191122053738304b2ce8