Industrial Cameras

Industrial Camera
Industrial Camera

High-performance industrial system with BVS Cockpit and industrial controller

With our industrial cameras you create outstanding images and benefit from extremely fast image transfer. The simple BVS Cockpit user interface lets you operate the industrial camera with no prior knowledge and configure it to your individual requirements. Select between color or black-and-white and four different image resolutions. This offers you great flexibility in installation because wherever you locate the compact camera, its high resolution guarantees tack sharp images and the best inspection results.

Product finder

For use with the BVS Cockpit system, our Industrial Cameras need a SmartVision controller into which the software is integrated. Since you can enable multiple cameras simultaneously on one controller, you are able to perform multiple inspections. For example, one inspection can involve different angles of view at the same time. This not only increases the quality of the inspection, but is also economical, since you can check for different conditions and process the results simultaneously using the industrial controller.

Features

  • Flexible, application-optimized use of multiple industrial cameras
  • Optimized image data processing
  • Fast data processing
  • Standardized process interfaces: TCP IP/UDP or Profinet
  • Standardized data interfaces: GigE-Vision and USB3-Vision

Product Profile

Contact

Contact