BCC0EU5 - BCC M415-M413-3A-300-PX43T2-015

뒤로
이미지
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • 주요 특징
    Cable
    PUR yellow, 1.5 m, Drag chain compatible
    Connection 1
    M12x1-Female, straight, 5-pin, A-coded
    Connection 2
    M12x1-Male, straight, 3-pin, A-coded
    Number of conductors
    3
    Cable temperature, fixed routing
    -50...90 °C
    Cable temperature, flexible routing
    -25...90 °C
    Operating voltage Ub
    250 VDC / 250 VAC
    Rated current (40 °C)
    4.0 A
    Schutzart
    IP67, IP68, IP69K/IP67, IP68, IP69K
    Approval/Conformity
    cULus, EAC, WEEE
  • 다운로드
    데이터 시트
    PDF 다운로드
    CAD 모델
    BCC0EU5 - BCC M415-M413-3A-300-PX43T2-015
    Disposal
    PDF 다운로드
    Product view
    0.22 MB