BNS00J3 - BNS 819-D04-L16-100-10-FD-S90R

뒤로
이미지
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • 주요 특징
    Dimension
    120 x 105 x 85 mm
    Housing material
    Aluminum, Anodized
    Number of switching positions
    4x Roller bearing
    Version
    Snap contact
    Operating principle
    1-4. Switch position: Mechanical
    Continuous current
    1-4. Switch position: 5 A
    Rated operating voltage Ue
    1-3. Switch position: 6…60 V, 4. Switch position: 30 V AC/36 V DC
    Installation
    Vertical
    Approach direction
    longitudinal, parallel to attachment surface
    Approach speed
    1-4. Switch position: 120 m/min
    Switch position spacing
    16 mm
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • 다운로드
    데이터 시트
    PDF 다운로드
    Disposal
    PDF 다운로드
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German - 1.38 MB
    Product view
    0.48 MB