BNS026Y - BNS 819-B02-D12-61-12-10-S4R

뒤로
이미지
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • 주요 특징
    Housing material
    Aluminum, Anodized
    Number of switching positions
    2x Chisel
    Version
    Snap contact
    Operating principle
    1-2. Switch position: Mechanical
    Continuous current
    1-2. Switch position: 4 A
    Rated operating voltage Ue
    1-2. Switch position: 25 V AC/60 V DC
    Installation
    Vertical
    Approach direction
    longitudinal, parallel to attachment surface
    Approach speed
    1-2. Switch position: 40 m/min
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • 다운로드
    데이터 시트
    PDF 다운로드
    Disposal
    PDF 다운로드
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German - 1.38 MB
    Product view
    0.02 MB