Machine Mount Distributed I/O

Universal, smart, easy and Industry 4.0 ready

The solution

With machine mount I/O blocks, the commissioning of the machine controller for the individual sensor is decidedly simpler and more economical than with the classic wiring methods. Because the blocks are designed for all standard industrial ethernet & fieldbus systems, you can use them with a variety of controllers.

Moreover, via IO-Link, the blocks are a perfect fit for Industry 4.0 and Industrial Internet of Things (IIoT) applications. This is because they enable the exchange of parameters, process and diagnostic data and provide for easy scaling of the control architecture.

The features

  • Simpler and more cost-beneficial commissioning than in the case of classical hard wiring
  • Compatible with a variety of controller brands
  • Predisposed for Industry 4.0 & IIoT
Metal machining, commissioning of machine controllers
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.