Food industry
Food industry

Guaranteed for high hygienic standards

The food industry is subject to some of the strictest hygienic and quality regulations in the industry. Only if these high standards are built into the machine design can the desired high quality of the final product be achieved. Balluff offers many sensors and system solutions for hygienic applications which ensure the highest reliability and flexibility in challenging conditions.

Dairy

The dairy industry is subject to some very strict hygienic and quality regulations. This is why a real-time capable and transparent production process with modular production lines is indispensable for efficient production. Only in this way can traceability and flexibility be ensured. Our comprehensive product portfolio enables you to optimally configure your equipment and machines for meeting the demands of your customers.

  • Vehicle detection

    Vehicle detection

    The solution

    The milk transport vehicles are equipped with RFID tags. Now every transport step can be tracked: from the laboratory test to quality inspection to the pumps moving milk from the vehicle tank to the storage containers to cleaning of the vehicle tank. This optimizes transport and ensures reliability. For example, since the data is transmitted directly, the time until the laboratory confirms the inspection is shortened. Information from the laboratory about the milk quality, transport time for the milk and the tank cleaning process can be retrieved at any time.

    Features

    • Reliable track-and-trace
    • Automated logistics
    Vehicle detection
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Colored label detection

    Colored label detection

    The solution

    When detecting label colors, even the slightest shades need to be discriminated. This means the sensors have to reliably detect faded colors or differences in print quality. Our BFS color sensor handles this with aplomb.

    Features

    • Greatest precision
    • Especially insensitive to ambient light thanks to pulsed white light
    • IO-Link versions available
    • Fiber optics for use in challenging ambient conditions
    Colored label detection
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Object detection during production

    Object detection during production

    The solution

    Hygienic regulations are especially critical in the production of milk products. Optical sensors for object detection from Balluff meet the relevant hygiene requirements. These rugged sensors can be cleaned in-process using any of the common procedures. Aggressive media such as cleaning agents have no effect on them.

    Features

    • Ecolab certified, EHEDG conformal, FDA approved, in IP69K
    • Bright, homogeneous light spot for simple alignment
    • Long ranges and precise object detection
    • Available in all optical function principles
    Object detection during production
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Checking the presence of the container for secure filling

    Checking the presence of the container for secure filling

    The solution

    To be able to fill milk products such as yogurt or café latte in containers, the container must first be detected. The BUS ultrasonic sensor from Balluff detects from above if the container is present. Only then is the product filled.

    Features

    • Can be used with pressures up to 6 mbar
    • PTFE membrane provides aggressive media protection
    • Stainless steel housing
    • Digital display with direct measurement value output
    Checking the presence of the container for secure filling
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Level detection in a yogurt tank

    Level detection in a yogurt tank

    The solution

    Level detection in the production of yogurt or quark requires sensors that can meet especially high requirements. Our capacitive immersion sensor features very good adhesion compensation. It detects the level of milk products with absolute reliability. The steel tanks used are prepared for hygienic installation of the sensors, by the use of conformal fittings.

    Features

    • Reliable when used for high-conductive and liquid, sticky foods
    • EHEDG conformal, FDA approved, in IP69K
    • In-process teaching
    • Safe for sterilization (SIP) and cleaning (CIP)
    Level detection in a yogurt tank
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

Meat processing

Cleanliness has the highest priority in the meat processing industry as well. Only if hygienic standards are taken into account when the machine is designed, can the desired high quality of the end product be ensured. We offer a wide range of sensors for hygienic areas that provide the greatest reliability even in harsh application conditions.

  • Position detection in hygienic areas

    Position detection in hygienic areas

    The solution

    In sausage production, meatpieces are transported on conveyor belts. Trouble-free processing means the position of the pieces must be correct and missing pieces need to be reliably detected. At Balluff you will find a wide range of optical stainless steel sensors that are ideal for hygienic areas. They are extremely rugged and can be cleaned using all the common cleaning processes.

    Features

    • Ecolab certified, FDA approved, IP69K
    • All optical function principles available, e.g. retro-reflective sensor, diffuse sensor
    • Easy to install
    • Washdown design for ease of cleaning
    Position detection in hygienic areas
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Level checking in the mixer/grinder

    Level checking in the mixer/grinder

    The solution

    Continuous and errorless processing requires that there always be sufficient meat in the grinder. Our BCS capacitive sensors are ideal for level sensing in the grinder.

    Features

    • Smart Level technology for conductive media
    • EHEDG conformal, FDA approved, in IP69K
    Level checking in the mixer/grinder
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Detecting the PDF417 code on the delivered raw product

    Detecting the PDF417 code on the delivered raw product

    The solution

    When the raw product is delivered, it must first be detected and identified. This is done using PDF417 codes located on the raw product. Unfortunately, these codes are frequently not at the same height. Using the portable reader, BVS HS-P, the codes can still be read simply and flexibly.

    Features

    • Direct marking codes, common 1D-, stacked and 2D barcodes can be read quickly and reliably
    • Rugged, industrial grade design
    • IP65 with drop protection up to 2m
    • Work without fatigue thanks to low weight and ergonomic shape
    Detecting the PDF417 code on the delivered raw product
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.