Balluff in the plastics industry
Balluff in the plastics industry

High precision for correct metering

Material handling is all about speed, precision and reliability. New compounds require exact metering of various components. For the high demands on material handling, Balluff offers the right products and solutions for a secure and transparent process. This way, the purity of the plastic and the product quality are continually ensured. With our autonomous solutions, you will increase the efficiency of the feed, enhance the production quality and obtain legal certainty thanks to the continuous documentation.

Application examples

  • Continuously keep an eye on the fill level

    Continuously keep an eye on the fill level

    Nothing escapes our high-resolution ultrasonic sensors: In silos, they reliably monitor the level of granulates and powder. The continuous and contact-free measurement technology is virtually immune to dust and dirt. The fill level can be output as needed by an analog signal or with two switching signals as min./max. values.

    Features

    • Contact-free
    • Detects even the smallest objects
    • Cubic and cylindrical designs
    Continuously keep an eye on the fill level
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Fill level indicators for continuous material feed

    Fill level indicators for continuous material feed

    To ensure constant material flow, the min/max level must be detected continuously in the injection molding machine. Capacitive sensors will take on this challenge for you. Whether in the hopper, in direct contact, with the materials or through the outer wall, the fill level indicators reliably determine all the values.

    Features

    • For all materials
    • Simple sensor replacement
    • Miniature designs
    Fill level indicators for continuous material feed
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Fast and reliable control in coupling stations

    Fast and reliable control in coupling stations

    To ensure the correct mixture of additives, dyes and granulates in the coupling station, Balluff uses autonomous RFID systems. Each coupling is identified and only released if it is connected at the right location. This way, we ensure that the right component is always used.

    Features

    • Rugged
    • Quick and powerful
    • Protection from improper filling
    Fast and reliable control in coupling stations
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • High-temperature rated sensors for drying

    High-temperature rated sensors for drying

    Dry granulate is essential for high-quality plastic parts. Our capacitive stainless steel sensors are resistant to high temperatures to ensure an even feed of the moist granulate into the dryer. They are heat resistant to 250 °C and reliably monitored all levels.

    Features

    • Stainless steel
    • Sensor head made of PTFE
    High-temperature rated sensors for drying
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.