Easy Tool-ID
Manual entry is eliminated minimizing the risk of incorrect data. Instead the data is written on the tool by the presetter via RFID technology (requirement for the system). Then the data is transmitted to the machine tool using the Easy Tool-ID system.
In addition, the plug-and-play solution substantially reduces setup times.
Easy Tool-ID consists of a tool stand with integrated read/write head, a processor unit, a microcontroller and the power supply.
The features
- Plug-and-play solution: A USB connection is all that is needed
- Easily configurable and adaptable to the input screens of the machine tool
- Simple read-in of data via electronic data transfer
- Data can be called up at any time accurately and directly on the tool