Flexible Stainless Steel Mounting System with Ecolab Approval

Flexible Stainless Steel Mounting System with Ecolab Approval
Flexible Stainless Steel Mounting System with Ecolab Approval

A rugged and durable solution for washdown applications

Our portfolio of flexible and simple mounting accessories has been expanded with additional high-quality components that allow you to manage even the most demanding washdown applications. These latest additions are made completely of stainless steel and feature Ecolab approval.

Product finder

The rugged and long-lasting mounting system is also highly economical, offering a good price-performance ratio.

The components of this new system are compatible with our existing Ø 12 mm mounting system, so that you can simply add its metal and plastic versions.

To ensure optimal integration into your machines and production lines you can choose from stainless steel fastening rods in five lengths from 150 to 800 mm. You are also provided with two base holders as well as cross-connectors, a clamp and sensor holder for all common form factors. This means the mounting system is also simple to retrofit.

Features

  • All stainless steel
  • Ecolab approved
  • Rugged and long-lasting
  • Compatible with our Ø 12 mm BMS mounting system components
  • Complete solution

Product brief (PDF file)

Contact us

Do you have questions? Please contact us.