High Frequency (HF)

High frequency (3.65 MHz or 13.56 MHz). The energy is transferred from HF identification systems via a magnetic field by means of inductive coupling. Suitable for use in the close-up range up to 400 mm.