Checking metal strip sag

With BUS ultrasonic sensors

The solution

Our BUS ultrasonic sensors with a continuous output signal assist in automatic feeding of metal strips. The speed is matched to the cycle rate of the press. The distance between the sheet metal and the sensor is provided as a signal for controlling the motor speed.

The features

  • Extreme precision with high resolution and no blind zones
  • Irrespective of color, transparency, reflection properties and surface finish on the object
  • Unmatched in critical environments
Checking metal strip sag
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.