Detecting piston position in clamping cylinders

With BHS pressure-rated inductive sensors

The solution

To monitor the clamping position of the hydraulic piston on swing clamps, use our high-pressure rated inductive sensors. Their inductive measuring principle reliably detects the position in block cylinders. Thanks to the large number of different versions of these rugged sensors, special applications are also easy to solve.

The features

  • Pressure-rated up to 500 bar
  • Media-resistant housing for ruggedness
  • Versatile application thanks to housing diameter and thread size options
Detecting piston position in clamping cylinders
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.