Energy, conventional power plants
Energy, conventional power plants

Proven precision for the highest demands

Efficient and environmentally friendly combustion processes in conventional power plants require turbines and generators that can be controlled with high accuracy. The requirements for accuracy are extremely high here, and Balluff sensors have been developed for the tough demands of applications.

Application examples

  • Controlling valves

    Simple and reliable valve control with redundant transducers

    The solution

    Quick-action shutoff control valves are subject to the highest safety requirements which can only be met by a redundant system. We have therefore compactly integrated up to three independent measurement sections and three independent electronics systems in one rod in our BTL 7 magnetostrictive linear position sensor.

    The robust, contact-free and absolute position measurement system is freely configurable. Another major advantage: Thanks to its compact dimensions, the system can easily replace already installed, non-redundant position measurement systems. Startpoints and endpoints can be set comfortably with a computer. Parameter sets are easy to apply. For you, this means that startup is fast and uncomplicated.

    The features

    • Maximum reliability thanks to 2 or 3 completely separate systems in one housing
    • Also suitable for large valves – with a measuring range of up to 7620 mm
    • Compact, space-saving housing
    • Fast startup
    • Wear and maintenance-free thanks to contact-free working
    • Monitoring of all channels via LEDs
    Energy, conventional power plants, regulating valves
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.