Linear and rotary drives
Linear and rotary drives

Compact, high-precision technology

Integrated sensor system solutions are indispensable for the most compact drive possible. BML magnetic encoders, which are available in incomparably small form factors, are suited for direct integration into both linear and rotary drives.

These measuring systems consist of a sensor and a magnetic tape, which features Permagnet technology for an absolutely homogeneous magnetic field. This guarantees high function security, low hysteresis and minimum linearity deviations.

During use, the sensor slides over the encoded tape at a distance of up to 5 mm for completely non-contact operation. The position is available as an absolute or incremental signal.

The tape is available as a strip for linear operations and in ring or disc form for rotary movement.
For additional flexibility you can choose from various interfaces (SSI, BISS-C, SIN/COS, ABZ, IO-Link).

Application examples

  • Custom tailored feedback solutions for linear and rotary drives

    Custom tailored feedback solutions for linear and rotary drives

    The solution

    Magnetic distance and angle measurement systems are ideal for direct integration in linear and rotary drives. This is because they offer you a wide range of magnetic tapes which can be adapted to many different requirements. If standard versions don't fit your application, we can develop application-specific processing electronics for you or integrate a suitable circuit into the existing electronics design.

    The features

    • Can be directly integrated
    • Wide range of magnetic tapes
    Custom tailored feedback solutions for linear and rotary drives
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Absolute motor feedback in real time

    Absolute motor feedback in real time

    The solution

    With the compact version of the absolute encoder disc, a simple to integrate, highly precise absolute feedback solution is possible for detecting the actual position of motors and drives. The encoder disc system offers you a first-class alternative to traditional magnetic, inductive or optical solutions.

    The features

    • No time consuming reference point moves thanks to the absolute measuring system
    • Rapid startup: Generous distance between sensor and code disc
    • Insensitive to run-out tolerances, short installation times
    Absolute motor feedback in real time
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • High-precision position feedback for rotary and swivel drives

    High-precision position feedback for rotary and swivel drives

    The solution

    In order to meet higher safety and environmental standards, process valves need to control the flow with ever greater accuracy and process reliability. If an encoder disc system is integrated in the position controller or swivel drive for position feedback, exact and processsecure flow is ensured.

    The features

    • Rapid startup: High tolerances between sensor and code disc
    • Media flow-through is possible: Sensor position eccentric to the axis
    High-precision position feedback for rotary and swivel drives
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.