Detect Positions on the Locking Cylinder

With BHS pressure-rated inductive sensors

Our pressure-rated inductive sensors detect changing positions of the locking cylinder reliably and indicate whether it is locked or unlocked. This increases the reliability of the application and ensures efficiency. By using locking cylinders you can, for example, improve the energy efficiency of the hydraulic drive on injection molding machines. Locking during the injection phase makes high holding pressure unnecessary, in turn allowing the size of the hydraulic drive system to be reduced.

Features

  • Increase the energy efficiency of machines
  • Small drive system reduces costs
  • With optional diagnostics function – for controlled locking
Detect Positions on the Locking Cylinder
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.