Measure positions in industrial hydraulics

With BTL magnetostrictive linear position sensors

Magnetostrictive linear position sensors from Balluff have become the standard for reliable, high-precision position measurement in industrial hydraulics. Their pressure rating of up to 1000 bar matches that of the hydraulic cylinder. The non-contact operating principle guarantees freedom from wear and virtually unlimited life expectancy. Our absolute systems also require no homing move. Their precise output signal is presented as an absolute signal when starting up.

Features

  • Pressure rated to 1000 bar – expanded range of application
  • Analog, digital, fieldbus or Ethernet interfaces
  • Measuring lengths of up to 7620 mm
  • High shock and vibration resistance
Measure positions in industrial hydraulics
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.