Monitor positions and processes in a fastening system

Using BES inductive sensors for hoses, BMP magnetic field positioning systems and BMF magnetic field sensors

As screws are fed, our BES inductive tube sensors monitor each individual screw. Our BMP magnetic field positioning systems monitor the screwing process by continuously measuring the feed while the screw is being turned. And our BMF magnetic field sensors check for correct end stopping of the screwing unit.

Features

  • The right sensor technology for each function
  • Intelligent sensors use IO-Link to make the screw system IIoT-capable
  • IO-Link reduces setup times since the parameters are set in the controller
Monitor positions and processes in a fastening system
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.